ADS

ADS 1:

"Use Port" check box

If the "Use Port" check box is checked, a separate ADS port is created for the device.

"Port No:" text box

The "Port No." text box contains the port number for the EL6731 device. The port number is required to be able to query certain services of the device. The screenshot above shows that port number 7002 has been entered.

"Change…" button

The "Change..." button opens a dialog through which the ADS port number can be changed. If the device does not support this function, the button is grayed out.

"NetId" text box

The "NetId" text box contains the AMS-NetId of the device. The EL6731 terminal is an ADS device with its own Net ID. All ADS services, such as diagnostics or acyclic communication, which are linked to the EL6731 terminal, must address this net ID.

"Remote Name" text box

The "Remote Name" text box contains a device name that appears next to the actual computer name. It is used for remote access from a configuration device, for example.

"Add. NetIds" text box

The ADS-Net-IDs, which can be added with the "Add" button, are entered in the "Add. NetIds" text box.

"Add" button

Use the "Add" button to add additional Net IDs.

"Delete" button

Use the "Delete" button to delete Net IDs. The Net IDs to be deleted must first be selected in the list box to the left of the button.