General Behavior

Startup Checking
The user can define which slave information is to be checked by the master at start-up.
Check Vendor IDs: If this checkbox is checked, the master checks whether the vendor ID of the slave device matches the configured ID.
Check product codes: If this checkbox is checked, the master checks whether the product code of the slave device matches the configured code.
Check revision number: The revision number is 32 bits long. It is divided into a low word from bit 0 to bit 15 and a high word from bit 16 to bit 31.
==: The master checks whether the real revision number of the slave device matches the configured revision number.
>=:The master checks whether the real revision number of the slave device is greater than the configured revision number or equal to the configured revision number.
LW==:The master checks whether the low word of the real revision number of the slave device is equal to the lowword of the configured revision number.
LW==, HW>=: The master checks whether the low word of the real revision number of the slave device is equal to the low word of the configured revision number and whether the high word of the real revision number of the slave device is greater than the high word of the configured revision number or equal to the high word of the configured revision number.
HW==: The master checks whether the high word of the real revision number of the slave device is equal to the high word of the configured revision number.
HW==, LW>=: The master checks whether the high word of the real revision number of the slave device is equal to the high word of the configured revision number and whether the low word of the real revision number of the slave device is greater than the low word of the configured revision number or equal to the low word of the configured revision number.
Check serial number: If this checkbox is checked, the master checks whether the serial number of the slave device matches the configured number.
Check Identification: Some EtherCAT slaves use an identification. An identification value can be set on them with a switch. If the "Check Identification" checkbox is checked, the system checks whether the identification value entered on the "EtherCAT" tab matches the identification value set on the EtherCAT slave during start-up.
Process data
Use LRD/LWR instead of LRW: If this checkbox is checked, an LRD (Logical Read) command is used to read the inputs from this device and a LWR (Logical Write) command is used to write data to the outputs of this device. Otherwise, an LRW (Logical Read Write) command is used to read the inputs and write data to the outputs.
Add WC state bit(s): If this checkbox is checked, an input variable indicating the working counter state of the EtherCAT slave device is added to the slave device.
Frame Repeat Support: The TwinCAT EtherCAT master supports multiple transfer of EtherCAT frames for increased interference immunity. The used and affected EtherCAT slaves must support this behavior. The slave manufacturer specifies this in the ESI description. Multiple sending of frames can be switched on and off here.
Clear Invalid Input Data: By activating the checkbox, the EtherCAT input data of a slave is set to 0 if the WcState assumes a value of 1.
If the checkbox is not activated, the default behavior is active. Input data freezes and the last valid and therefore old value is displayed if the WcState assumes the value 1.
Create SM/PDO Variables: To link complex PDO structures easily, see description in EL3751 documentation.
General
No AutoInc - Use 2. Address: If this checkbox is checked, the EtherCAT master does not address this EtherCAT slave during the start-up phase on the basis of the position in the EtherCAT ring, and instead reads a fixed address from the slave.
AutoInc only – No Fixed Address: If this checkbox is checked, the EtherCAT master does not address the EtherCAT slaves during the start-up phase by reading fixed addresses from the slaves (EtherCAT address), and instead addresses them using the position in the EtherCAT ring.
State Machine
Auto Restore States: If this box is checked, the EtherCAT master tries to restore the state of the EtherCAT slave automatically. If the EtherCAT slave device changes from an error state (ERR SAFE-OP, ERR OP etc.) to a valid state (SAFE-OP, OP etc.), the EtherCAT master tries to set the device to the state that the master currently has memorized for the slave device. This memorized state is the last regularly reached state of the slave device.
Wait for WcState is Ok: If this checkbox is checked, the Auto Restore States is not performed until the WcState is OK again.
ReInit after Communication Error: If this checkbox is checked, the master restarts the slave device when the communication to the slave device has been interrupted by the "INIT" state as soon as the connection is re-established. Thus, after the connection has been restored, the devices also passes through the "INIT" state if the slave has only reverted to the "SAFEOP" state. A safe start-up is thus ensured and the slave device reaches an unambiguous state.
Log Communication Changes: Changes to the communication with the slave device are output in the error output area if this checkbox is checked. For example, "Communication interrupted" as a warning or "Communication re-established" as a message.
Final State
OP: If this option is selected, the slave device tries to enter the Operational state after the controller has started.
SAFEOP in Config Mode: If this checkbox is checked, the slave devices do not attempt to enter the Operational state when the Freerun mode is enabled in Config Mode; they only attempt this in the Safe Operational state.
SAFEOP: If this option is selected, the slave device tries to enter the Safe Operational state after the controller has started.
PREOP: If this option is selected, the slave device tries to enter the Pre-operational state after the controller has started.
INIT: If this option is selected, the slave device remains in the Init state after the controller has started.
Info Data
In order to be able to use the checkboxes in this section, the Info Data must be enabled in the master settings.
Add State: You can specify that the "State" input variable is added to the InfoData entry of the EtherCAT slave here. This variable contains the current EtherCAT state and the link state of the EtherCAT slave.
Add Ads Address: You can specify that the "AdsAddr" input variable is added to the InfoData entry of the EtherCAT slave here. Default Setting: Active for all EtherCAT slaves that support mailbox protocols such as CoE (CANopen over EtherCAT) or SoE (Servo over EtherCAT).
Include AoE NetId: If this checkbox is checked, the NetID for ADS over EtherCAT is inserted. Default Setting: Deactivated.
Include Channels:
You can specify that the device channels are added to the InfoData entry of the EtherCAT slave here.
Include DC Shift Times:
You can specify that the DC Shift Times are added to the InfoData entry of the EtherCAT slave here.
Include Object Id:
You can specify that the object ID is added to the InfoData entry of the EtherCAT slave here.
Watchdog
You can configure the watchdog behavior here.
Set Multiplier (Reg. 400h): You can set a multiplier for the PDI watchdog and for the SM watchdog here. The multiplier converts the value set on the left in the NumericUpDown control to a new value, which appears in the text box on the right in milliseconds.
Set PDI Watchdog (Reg. 410h):
Watchdog for the process data interface.
Set SM Watchdog (Reg. 420h):
Watchdog for the Sync Manager.