Startup
The Startup tab is displayed if the EtherCAT slave has a mailbox and supports the mailbox protocol "CAN application protocol over EtherCAT" (CoE) or the mailbox protocol "Servo Drive over EtherCAT" (SoE). This tab indicates which download requests are sent to the mailbox during startup. It is also possible to add new mailbox requests to the list display. The download requests are sent to the slave in the same order as they are shown in the list.
Column | Description |
---|---|
Transition | Transition to which the request is sent. This can be either
If the transition is enclosed in angle brackets "<>", for example <PS>, then the mailbox request is fixed and cannot be changed or deleted by the user. |
Protocol | Type of mailbox protocol. |
Index | Index of the object. |
Data | Value that is to be downloaded for this object. |
Comment | Description of the request to be sent to the mailbox. |
Button | Description |
---|---|
Move Up | This button moves the selected request up by one position in the list. |
Move Down | This button moves the selected request down by one position in the list. |
New… | This button opens a dialog which can be used to add a new mailbox download request to be sent during start-up. |
Delete… | This button deletes the selected entry. |
Edit… | This button opens a dialog which can be used to process a mailbox download request. |