Integrating into Visual Studio
With TwinCAT 3.1 Build 4026, you can also configure the integration in different Visual Studio versions and XAE Shell versions at a later date without reinstallation. To do this, set the desired version in the options.
Changing the version of Visual Studio used
- 1. Use the gear to open the settings. The Visual Studio integrations are part of the options in the lower area.
- 2. Change the selected Visual Studio version.
- For Visual Studio versions, existing variants are displayed here, depending on the system configuration.
- 3. For the XAE Shell (32bit Shell based on Visual Studio 2017) and XAE Shell64 (64bit Shell based on Visual Studio 2022), configure the integration using the checkbox.

- 4. Click on the floppy disk to save your settings.
- A progress window opens and updates the integrations. The XAE Shell or XAE Shell64 is automatically installed or uninstalled and the selected integrations are made or removed.
- 5. Click OK to close the progress window when the change is complete.