MonAnaVlvFaceplate

An example of MonAnaVlvFaceplate is shown below.

MonAnaVlvFaceplate 1:

The following table shows the description of MonAnaVlvFaceplate elements:

#

Element

Description

1

Monitor enable

Enable monitoring

2

Static Error

Static error indicator

3

Dynamic Error

Dynamic error indicator

4

Error Behavior

Behavior in the event of an error (hold state or go to SafePos)

5

Position Error

Indicator that the maximum travel time (#10 in this table) has been exceeded

6

Position Reached

Indicator that the target position has been reached with the set Position Tolerance (#9 in this table)

7

Monitor Static Time

Time parameter (MonStatTi) for the static error

8

Monitor Dynamic Time

Time parameter (MonDynTi) for the dynamic error

9

Position Tolerance

Position tolerance parameter for determining that the setpoint position has been reached

10

Time to wait position is reached

Parameter to set the maximum travel time (MonPosTi)