MonAnaDrvFaceplate

An example of MonAnaDrvFaceplate is shown below.

MonAnaDrvFaceplate 1:

The following table shows the description of MonAnaDrvFaceplate elements:

#

Element

Description

1

Monitor enable

Enable monitoring

2

Static Error

Static error indicator

3

Dynamic Error

Dynamic error indicator

4

Error Behavior

Behavior in the event of an error (hold state or go to SafePos)

5

RPM Difference

Difference between set and current speed (speed deviation)

6

RPM Alarm Low

Indicator for speed deviation that exceeds the lower limit (#11 in this table)

7

RPM Alarm High

Indicator for speed deviation that exceeds the upper limit (#10 in this table)

8

Monitor Static Time

Time parameter (MonStatTi) for the static error

9

Monitor Dynamic Time

Time parameter (MonDynTi) for the dynamic error

10

RPM Alarm Low Limit

Lower limit for the speed deviation RPM Difference (#5 in this table)

11

RPM Alarm High Limit

Upper limit for the speed deviation RPM Difference (#5 in this table)