Liquid Pumps

The following table lists liquid pump controls and their descriptions.

Control

Icon

Description

Centrifugal Pump

Liquid Pumps 1:

Pump, centrifugal type (ISO 2322).

Diaphragm Pump

Liquid Pumps 2:

Pump, diaphragm type (ISO X8095).

Gear Pump

Liquid Pumps 3:

Pump, gear type (ISO X8091).

Jet Pump

Liquid Pumps 4:

Jet pump, liquid type ejector pump (ISO X8096).

Liquid Pump

Liquid Pumps 5:

Pump, liquid type (general) (ISO 2301).

Progressive Cavity Pump

Liquid Pumps 6:

Pump, progressive cavity type (ISO X8093).

Reciprocating Piston Pump

Liquid Pumps 7:

Pump, reciprocating piston type (ISO X8094).

Screw Pump

Liquid Pumps 8:

Pump, screw type (ISO X8092).

Element baseLiquidPump doesn’t add any other properties, functions, or events compared to ProcessObject. Other liquid pump controls don’t add anything else to baseLiquidPump either.