Category: Scope
Functions from the Scope category help working with Scope view functionality. They are shown in the following table:
Function | Description |
|---|---|
openScope | Open the Scope. |
closeScope | Close the Scope. |
startRecord | Begin the record on the TwinCAT 3 Scope Server. |
stopRecord | End the record on the TwinCAT 3 Scope Server. |
startDisplay | Start to get the live data from scope record. |
stopDisplay | Stop to get the live data from scope record. |
zoomToDefault | Zoom to the default display width. |
zoomOutMax | Zoom to the highest display width at this time. |
goTo | Go to the valueNew start time. Parameters:
|
setDisplayWidth | Sets a valueNew for the display width. Parameters:
|
scroll | Scroll forward (or reverse). Parameters:
|
scrollBig | Scroll big: (a full page) forward (or reverse) for the Scope Control. Parameters:
|
undo | Undo the last interaction. |
redo | Redo the last interaction. |
setOverviewMode | Toggle the overview. |
setMouseMode | Set the mouse mode for interactions. Parameters:
|
getMouseMode | get the mouse mode |