TwinCAT C++ project files
File | Description | Further information |
|---|---|---|
Engineering / XAE | ||
*.sln | Visual Studio Solution file, hosts TwinCAT and non-TwinCAT projects |
|
*.tsproj | TwinCAT project, collection of all nested TwinCAT projects, such as TwinCAT C++ or TwinCAT PLC project |
|
_Config/ | Folder contains further configuration files (*.xti) that belong to the TwinCAT project. | See menu Tools| Options| TwinCAT| XAE-Environment| File Settings |
_Deployment/ | Folder for compiled TwinCAT C++ drivers |
|
*.tmc | TwinCAT Module Class file (XML-based) | See TwinCAT Module Class Editor (TMC) |
*.rc | Resource file | See Set version/vendor information |
*.vcxproj.* | Visual Studio C++ project files |
|
*ClassFactory.cpp/.h | Class Factory for this TwinCAT driver |
|
*Ctrl.cpp/.h | Upload and remove drivers for TwinCAT UM platform |
|
*Driver.cpp/.h | Upload and remove drivers for TwinCAT RT platform |
|
*Interfaces.cpp/.h | Declaration of the TwinCAT COM interface classes |
|
*W32.cpp./.def/.idl |
|
|
*.cpp/.h | One C++/Header file per TwinCAT module in the driver. Insert user code here. |
|
Resource.h | Required by *.rc file |
|
TcPch.cpp/.h | Used for creating precompiled headers |
|
%TC_INSTALLPATH%\Repository\<Vendor>\<PrjName>\<Version>\<Platform>\*.tmx or *.tme | Compiled TwinCAT C++ project TwinCAT 3.1.4024.x: C:\TwinCAT\3.1\Repository\C++ Module Vendor\Untitled1\0.0.0.1\TwinCAT RT *\Unititled1.tmx From TwinCAT 3.1.4026.x: C:\ProgramData\Beckhoff\TwinCAT\3.1\Repository\C++ Module Vendor\Untitled1\0.0.0.1\TwinCAT RT *\Unititled1.tmx | tme | See Versioned C++ Projects |
%TC_INSTALLPATH% \CustomConfig\Modules\* | Published TwinCAT C++ project normally C:\TwinCAT\3.1\CustomConfig\Modules\* From TwinCAT 3.1.4026.x: C:\ProgramFiles (x86)\Beckhoff \TwinCAT\3.1\Config\Modules\* | See Export modules
|
Runtime / XAR | ||
%TC_BOOTPRJPATH% \CurrentConfig\* | Current configuration setup Windows: C:\TwinCAT\3.1\Boot From TwinCAT 3.1.4026.x: Windows: C:\ProgramData\Beckhoff \TwinCAT\3.1\Boot TwinCAT/BSD: /usr/local/etc/TwinCAT/3.1/Boot Beckhoff RT Linux: /etc/TwinCAT/3.1/Boot |
|
%TC_DRIVERAUTOINSTALLPATH% \*.sys/pdb | Compiled, platform-specific driver that is loaded via the operating system. Windows: TwinCAT 3.1.4024.x: C:\TwinCAT\3.1\Driver\AutoInstall (loaded by the system) From TwinCAT 3.1.4026.x <not available> |
|
%TC_INSTALLPATH%\Boot\Repository\<Vendor>\<PrjName>\<Version>\*.tmx | Compiled platform-specific driver Windows: TwinCAT 3.1.4024.x: C:\TwinCAT\3.1\Boot\Repository\C++ Module Vendor\Untitled1\0.0.0.1\Untitled1.tmx From TwinCAT 3.1.4026.x: C:\ProgramData\Beckhoff \TwinCAT\3.1\Boot\Repository\C++ Module Vendor\Untitled1\0.0.0.1\Untitled1.tmx TwinCAT/BSD: /usr/local/etc/TwinCAT/3.1/Boot\/Repository\C++ Module Vendor\Untitled1/0.0.0.1/Untitled1.tmx Beckhoff RT Linux : /etc/TwinCAT/3.1/Boot\/Repository\C++ Module Vendor\Untitled1/0.0.0.1/Untitled1.tme |
|
%TC_BOOTPRJPATH% \TM\OBJECTID.tmi | TwinCAT Module Instance file Describes variables of the driver File name is ObjectID.tmi Windows: C:\TwinCAT\3.1\Boot\TMI\OTCID.tmi From TwinCAT 3.1.4026.x: Windows: C:\ProgramData\Beckhoff \TwinCAT\3.1\Boot\TMI\OTCID.tmi TwinCAT/BSD: Beckhoff RT Linux: |
|
Temporary files | ||
*.sdf | IntelliSense Database |
|
*.suo / *.v12.suo | User-specific and Visual Studio-specific files |
|
*.tsproj.bak | Automatically generated backup file from tsproj |
|
ipch/ | Intermediate directory created for precompiled headers |
|