System Requirements
The following system requirements apply for the installation and operation of this product.
Technical data | Description |
|---|---|
Operating system | Windows 10 Windows Server 2022 TwinCAT/BSD TwinCAT/Linux® |
Target platforms | PC architecture (x86, x64, Arm®) |
TwinCAT version | TwinCAT 3 (from Build 4022.0) |
TwinCAT installation level | TwinCAT 3 XAE, XAR, ADS |
Required TwinCAT license | --- |
Supports TwinCAT 3 Usermode Runtime | Yes, see also Configuration file |
![]() | MQTT Message Broker To use this product, an MQTT message broker is required via which the communication connection is established. Any MQTT message broker can be used, e.g. Mosquitto or HiveMQ. The use of managed cloud services, such as AWS IoT Core, is also possible. |
![]() | Plugin for Mosquitto Message Broker The supplied plugin for the Mosquitto Message Broker is currently only available for the Windows operating system. |
