Object tab

Object Id | Internal Id of the TcCom object instance in a TwinCAT project |
Object Name | Name of the TcCom object instance |
Type Name | Name of the TcCom object type |
GUID | GUID of the module class |
Class Id | GUID of the class that implements the module class. |
Class Factory | Name of the TwinCAT driver |
TMI/TMC | Path to the TMI/TMC file |
Parent Id | Internal Id of the parent object in a TwinCAT project |
Init Sequence | Init sequence up to which state the TcCom object should start. |
Copy TMI to Target | Setting as to whether the instance information of the TcCom object should also be written to the target system. |
Share TMC Description | Setting whether the TMC description should be shared for several module instances of the same class. |
Auto Reload TMI/TMC | Automatically reloads the linked TMI/TMC file when it is rewritten to the hard disk. |
Keep Unrestored Link Info | Setting as to whether link information that cannot be restored when reloading is saved for the module. |