System requirements
Technical data | Requirement |
---|---|
Operating system | Windows 7/10, Windows Embedded Standard 7, Windows CE 7, TwinCAT/BSD |
Target platform | PC architecture (x86, x64 and ARM) |
TwinCAT version | TwinCAT 3.1 Build 4022.20 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | Any runtime license (PLC, C++) |
Visual Studio version | Parts of the TwinCAT 3 EventLogger are usable from Visual Studio 2013. |