ITcEventLogger
This interface represents the TwinCAT 3 EventLogger itself.
Syntax
TCOM_DECL_INTERFACE("B2D5D4E2-07F6-44F4-A292-92CA8035AA86", ITcEventLogger)Required includes:
#include "TcRouterInterfaces.h"
#include "TcEventLoggerInterfaces.h"
Methods
Name | Description |
|---|---|
Creates an instance that implements ITcMessage. | |
Creates an instance that implements ITcAlarm. | |
Returns the pointer to an existing alarm. | |
Queries whether an alarm is in the Raised state. | |
Calls Confirm() for all alarms with the confirmation state WaitForConfirmation. | |
Calls Clear() for all alarms in the Raised state. | |
Sends a message. | |
Adds a message listener. | |
Removes a message listener. | |
Processes a queue for a message listener. | |
Adds an alarm listener. | |
Removes an alarm listener. | |
Processes a queue for an alarm listener. | |
Returns a text for an event. | |
Returns the class name for an event. | |
Creates an instance that implements ITcArguments. |