FB_TcEventLogger
This function block represents the TwinCAT 3 EventLogger itself.
Syntax
Definition:
FUNCTION_BLOCK FB_TcEventLogger
Methods
Name | Description |
---|---|
Clears active alarms. | |
Calls Clear() for all alarms in the Raised state. | |
Clears logged events. | |
Confirms alarms. | |
Calls Confirm() for all alarms with the confirmation state WaitForConfirmation. | |
Exports logged events. | |
Returns the pointer to an existing alarm. | |
Returns the pointer to an existing alarm. | |
Queries whether an alarm is in the Raised state. | |
Queries whether an alarm is in the Raised state. | |
Sends a message. | |
Sends a message. | |
Sends a message. | |
Sends a message. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.20 | PC or CX (x64, x86, ARM) | Tc3_EventLogger |