Target system
The TwinCAT 3 event logger can be configured on the target system by means of registry entries.
The following keys are available below HKEY_LOCAL_MACHINE\SOFTWARE\[WOW6432Node\]Beckhoff\TwinCAT3:
Timestamp | ||
\EventLogger\TimestampSource | DWORD | 0 = CurPentiumTime The CurPentiumTime provides a precise timestamp for each individual event. This is only required if time intervals are important within a task. The computing time required may increase significantly depending on the number of tasks. |
\EventLogger\TimestampBase | DWORD | 0 = SystemTime [default] |
Maximum size of the message cache | ||
\EventLogger\MaxDatabaseSize | DWORD | 20 [default] On reaching the limit, half of the messages will be discarded. |
Message cache location | ||
\EventLogger\DatabaseDir (From > TwinCAT 3.1 Build 4024.22) | STRING | :memory: = main memory (messages are deleted when transitioning to CONFIG and also during reboot, etc.) <Path> = file system folder for storing the LoggedEvents.db file If the key is not present, the database is stored in the Boot folder. Under Windows CE this is used to store the database non-persistently. |
Save Messages to the operating system error log TwinCAT/BSD: SysLog Beckhoff RT Linux®: JournalD or SysLog (see Key BackendSwitch) | ||
\EventLogger\OsEventLog\TypesSupported | DWORD | 0 = None [default] | 0x2 = Alarms | 0x3 = both |
\EventLogger\OsEventLog\BackendSwitch (Beckhoff RT Linux® only) | DWORD | 0 = Auto (JournalD, if available) | 0x1 = JournalD | 0x2 = SysLog |
\EventLogger\OsEventLog\LogLocaleId | DWORD | 1033 [default] |
\EventLogger\OsEventLog\MinLogLevel | DWORD | 0 = Verbose [default] |
Logging TwinCAT system errors | ||
HKEY_LOCAL_MACHINE\SOFTWARE\[WOW6432Node\]Beckhoff\TwinCAT3\System[LogMessageType] | DWORD
| 3 = transfer of system errors in the Tc3 event logger 4 = transfer of system errors in the Tc3 event logger and the XAE error list. |
- If the keys do not exist, they must be created with the specified type.
- After changing the RegKeys, the device must be rebooted to apply the changes.
- For TwinCAT/BSD and Beckhoff RT Linux®, configuration is performed in the TcRegistry.xml file, as described here:
https://infosys.beckhoff.com/index.php?content=../content/1033/twincat_bsd/12472786699.html&id=