FB_RequestTranslation

This function block provides a translation for a text in a desired language.
The translations are referenced by an event class, which is specified in the query. It is therefore not used here as an event class, but as a translation table.
Methods
Name | Description |
---|---|
This method clears the last result queried. | |
As soon as bBusy is FALSE and provided no error has occurred (bError = FALSE), the requested text can be fetched with this method. | |
Calling this method triggers the asynchronous text request. | |
Calling this method triggers the asynchronous request on a remote target system. |
Properties
Name | Type | Access | Description |
---|---|---|---|
bBusy | BOOL | Get | TRUE as long as the processing is not yet completed. |
bError | BOOL | Get | TRUE when an error occurs. |
hrErrorCode | HRESULT | Get | Outputs the error information if bError is TRUE. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4026.0 | PC or CX (x64, x86, Arm®) | Tc3_EventLogger (>=3.3.7.0) |