FB_TcRemoteEventLogger

This function block represents the TwinCAT 3 EventLogger for a remote system.
Syntax
FUNCTION_BLOCK FB_RemoteEventLogger IMPLEMENTS I_RemoteEventLogger
Methods
Name | Description |
---|---|
Clears active alarms. | |
Clears logged events. | |
Confirms alarms. | |
Connects to the remote system. | |
Terminates the connection with the remote system. | |
Sends a message. | |
Sends a message. | |
Sends a message. | |
Sends a message. |
Properties
Name | Type | Access | Description |
---|---|---|---|
hrConnect | HRESULT | Get | Connection status to the remote system |
hrInit | HRESULT | Get | Errors that occur during startup. |
sNetId | T_AmsNetId | Get | AmsNetId of the remote system |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4026.0 | PC or CX (x64, x86, ARM) | Tc3_EventLogger (>=3.3.7.0) |