Struct

Struct: Creating a user-defined structure.

Select the Sub Items node or click on the Edit Struct button to switch to this table:

Struct 1:

A new dialog is shown for adding (+) or removing (-) an element. Edit the order with the help of the arrows.

Struct 2:

Name: Name of the element.

Specification: A struct can contain aliases, arrays or enumerations.

Type: Type of the variable.

Size: Size and offset of the sub-element.

Size X64: Other size for the x64 platform will additionally be provided.

Unit: Optional unit.

The details of the configuration page of the sub-element are shown by selecting the data type or double-clicking on the table entry. Similar to Data type properties.