Array

Array: Create a user-defined array.

Array 1:

A new dialog is shown for adding (+) or removing (-) array elements.

Dimension: Dimension of the array.

LBound: Left limit of the array (default value = 0).

Elements: Number of elements.

Dynamic arrays for parameters and data pointers

Array 2:

In the case of parameters and data pointers, TwinCAT 3 supports arrays with a dynamic size.

Min: Minimum size of the array.

Max: Maximum size of the array.

Max is unbounded: Indicates that there is no upper limit for the array size.