Requirements
Overview of minimum requirements
The following minimum requirements must be met for the implementation and debugging of TwinCAT 3 C++ modules.
The following must be installed on the engineering PC:
- Microsoft Visual Studio 2017 or 2019 Professional / Enterprise.
- When installing Visual Studio, the Desktop development with C++ option must be additionally selected, as this option is not selected with the automatic installation:
- TwinCAT 3 installation (XAE engineering)
- XaeShell is sufficient for the integration and use of existing binary C++ modules in a TwinCAT 3 PLC environment (Visual Studio is not required).
On the runtime PC:
- IPC or Embedded CX PC with one of the operating systems Windows 7 / 10 or TwinCAT/BSD. Both 32 and 64-bit versions are supported.
- Microsoft Visual Studio does not have to be installed.
- TwinCAT 3.1 installation (XAR runtime)