Assigning tasks to CPU cores

Procedure

The following code snippets are also available for download in our Samples section.

Sample (C#):

ITcSysManager3 systemManager = null; 
[Flags()]
public enum CpuAffinity : ulong
{
CPU1 = 0x0000000000000001,
CPU2 = 0x0000000000000002,
CPU3 = 0x0000000000000004,
CPU4 = 0x0000000000000008,
CPU5 = 0x0000000000000010,
CPU6 = 0x0000000000000020,
CPU7 = 0x0000000000000040,
CPU8 = 0x0000000000000080,
None = 0x0000000000000000,
MaskSingle = CPU1,
MaskDual = CPU1 | CPU2,
MaskQuad = MaskDual | CPU3 | CPU4,
MaskHexa = MaskQuad | CPU5 | CPU6,
MaskOct = MaskHexa | CPU7 | CPU8,
MaskAll = 0xFFFFFFFFFFFFFFFF
}

public void AssignCPUCores()
{
ITcSmTreeItem realtimeSettings = systemManager.LookupTreeItem("TIRS");
// CPU Settings
// <TreeItem>
// <RTimeSetDef>
// <MaxCPUs>3</MaxCPUs>
// <Affinity>#x0000000000000007</Affinity>
// <CPUs>
// <CPU id="0">
// <LoadLimit>10</LoadLimit>
// <BaseTime>10000</BaseTime>
// <LatencyWarning>200</LatencyWarning>
// </CPU>
// <CPU id="1">
// <LoadLimit>20</LoadLimit>
// <BaseTime>5000</BaseTime>
// <LatencyWarning>500</LatencyWarning>
// </CPU>
// <CPU id="2">
// <LoadLimit>30</LoadLimit>
// <BaseTime>3333</BaseTime>
// <LatencyWarning>1000</LatencyWarning>
// </CPU>
// </CPUs>
// </RTimeSetDef>
// </TreeItem>

string xml = null;
MemoryStream stream = new MemoryStream();
StringWriter stringWriter = new StringWriter();
using(XmlWriter writer = XmlTextWriter.Create(stringWriter))
{
writer.WriteStartElement("TreeItem");
writer.WriteStartElement("RTimeSetDef");
writer.WriteElementString("MaxCPUs", "4");
string affinityString = string.Format("#x{0}",((ulong)
cpuAffinity.MaskQuad).ToString("x16"));
writer.WriteElementString("Affinity", affinityString);
writer.WriteStartElement("CPUs");
writeCpuProperties(writer, 0, 10, 1000, 10000, 200);
writeCpuProperties(writer, 1, 20, 5000, 10000, 500);
writeCpuProperties(writer, 2, 30, 3333, 10000, 1000);
writer.WriteEndElement(); // CPUs
writer.WriteEndElement(); // RTimeSetDef
writer.WriteEndElement(); // TreeItem
}
xml = stringWriter.ToString();
realtimeSettings.ConsumeXml(xml);
ITcSmTreeItem tasks = systemManager.LookupTreeItem("TIRT");
ITcSmTreeItem task1 = tasks.CreateChild("TaskA",1);
setTaskProperties(task1,CpuAffinity.CPU1);
ITcSmTreeItem task2 = tasks.CreateChild("TaskB",1);
setTaskProperties(task2, CpuAffinity.CPU2);

ITcSmTreeItem task3 = tasks.CreateChild("TaskC", 1);
setTaskProperties(task3, CpuAffinity.CPU3);
}

private void setTaskProperties(ITcSmTreeItem task, CpuAffinity affinityMask)
{
// <TreeItem>
// <TaskDef>
// <CpuAffinity>#x0000000000000004</CpuAffinity>
// </TaskDef>
// </TreeItem>

StringWriter stringWriter = new StringWriter();
using(XmlWriter writer = new XmlTextWriter(stringWriter))
{
writer.WriteStartElement("TreeItem");
writer.WriteStartElement("TaskDef");
string affinityString = string.Format("#x{0}", ((ulong)affinityMask).ToString("x16"));
writer.WriteElementString("CpuAffinity",affinityString);
writer.WriteEndElement();
writer.WriteEndElement();
}

string xml = stringWriter.ToString();
task.ConsumeXml(xml);
}

private void writeCpuProperties(XmlWriter writer, int id, int loadLimit, int baseTime, int latencyWarning)
{
writer.WriteStartElement("CPU");
writer.WriteAttributeString("id", id.ToString());
writer.WriteElementString("LoadLimit", loadLimit.ToString());
writer.WriteElementString("BaseTime", baseTime.ToString());
writer.WriteElementString("LatencyWarning", latencyWarning.ToString());
writer.WriteEndElement();
}