ITcSmTreeItem Item Sub Types: Modules: K-Bus digital output (KM2)
|
Sub type |
Description |
|---|---|
|
838862802 |
KM2002 16-Channel digital output module |
|
838862804 |
KM2004 32-Channel digital output module |
|
838862808 |
KM2008 64-Channel digital output module |
|
838862822 |
KM2022 16-Channel digital output module |
|
838862842 |
KM2042 16-Channel digital output module |
|
838863404 |
KM2604 4-Channel digital output relay module |
|
838863414 |
KM2614 4-Channel digital output relay module |
|
838863442 |
KM2642 2-Channel digital power output relay module |
|
838863452 |
KM2652 2-Channel digital power output relay module |
|
16779990 |
KM2774 4-Channel blinds control terminal |
|
2774 |
KM2774-1001 4-Channel blinds control terminal |