ITcSmTreeItem Item Sub Types: Terminals: K-Bus power (KL8)
|
Sub type |
Description |
|---|---|
|
33562433 |
KL8001 1-Channel power terminal |
|
8001 |
KL8001 3-Channel power terminal |
|
8519 |
KL8519 16 digital input terminal |
|
8524 |
KL8524 2x4 digital output terminal |
|
8528 |
KL8528 8 digital output terminal |
|
8548 |
KL8548 8-Channel analog output terminal |
|
8610 |
KL8610 1-Channel adapter terminal KL8601 |
|
16785826 |
KL8610 2-Channel adapter terminal KL8601 |
|
33563042 |
KL8610 3-Channel adapter terminal KL8601 |
|
50340258 |
KL8610 4-Channel adapter terminal KL8601 |
|
67117474 |
KL8610 5-Channel adapter terminal KL8601 |
|
83894690 |
KL8610 6-Channel adapter terminal KL8601 |
|
100671906 |
KL8610 7-Channel adapter terminal KL8601 |
|
117449122 |
KL8610 8-Channel adapter terminal KL8601 |