ITcSmTreeItem Item Sub Types: Terminals: K-Bus analog output (KL4)
|
Sub type |
Description |
|---|---|
|
4001 |
KL4001 1-Channel analog output terminal |
|
4002 |
KL4002 2-Channel analog output terminal |
|
4004 |
KL4004 4-Channel analog output terminal |
|
4011 |
KL4011 1-Channel analog output terminal |
|
4012 |
KL4012 2-Channel analog output terminal |
|
4021 |
KL4021 1-Channel analog output terminal |
|
4022 |
KL4022 2-Channel analog output terminal |
|
4031 |
KL4031 1-Channel analog output terminal |
|
4032 |
KL4032 2-Channel analog output terminal |
|
4034 |
KL4034 4-Channel analog output terminal |
|
4112 |
KL4112 2-Channel analog output terminal |
|
4122 |
KL4122 2-Channel analog output terminal |
|
4132 |
KL4132 2-Channel analog output terminal |
|
4404 |
KL4404 4-Channel analog output terminal |
|
4408 |
KL4408 8-Channel analog output terminal |
|
4414 |
KL4414 4-Channel analog output terminal |
|
4418 |
KL4418 8-Channel analog output terminal |
|
4424 |
KL4424 4-Channel analog output terminal |
|
4428 |
KL4428 8-Channel analog output terminal |
|
4434 |
KL4434 4-Channel analog output terminal |
|
4438 |
KL4438 8-Channel analog output terminal |
|
4494 |
KL4494 2-Channel analog output terminal |