ITcSmTreeItem Item Sub Types: Terminals: K-Bus analog input (KL3)
|
Sub type |
Description |
|---|---|
|
3001 |
KL3001 1-Channel analog input terminal |
|
3002 |
KL3002 3-Channel analog input terminal |
|
3011 |
KL3011 1-Channel analog input terminal |
|
3012 |
KL3012 2-Channel analog input terminal |
|
3021 |
KL3021 1-Channel analog input terminal |
|
3022 |
KL3022 2-Channel analog input terminal |
|
3041 |
KL3041 1-Channel analog input terminal |
|
3042 |
KL3042 2-Channel analog input terminal |
|
3044 |
KL3044 4-Channel analog input terminal |
|
3051 |
KL3051 1-Channel analog input terminal |
|
3052 |
KL3052 2-Channel analog input terminal |
|
3054 |
KL3054 4-Channel analog input terminal |
|
3061 |
KL3061 1-Channel analog input terminal |
|
3062 |
KL3062 2-Channel analog input terminal |
|
3064 |
KL3064 4-Channel analog input terminal |
|
3102 |
KL3102 2-Channel analog input terminal |
|
3112 |
KL3112 2-Channel analog input terminal |
|
3122 |
KL3122 2-Channel analog input terminal |
|
3132 |
KL3132 2-Channel analog input terminal |
|
3142 |
KL3142 2-Channel analog input terminal |
|
3152 |
KL3152 2-Channel analog input terminal |
|
3158 |
KL3158 8-Channel analog input terminal |
|
3162 |
KL3162 2-Channel analog input terminal |
|
3172 |
KL3172 2-Channel analog input terminal |
|
33557604 |
KL3172-0500 2-Channel analog input terminal |
|
67112036 |
KL3172-1000 2-Channel analog input terminal |
|
3182 |
KL3182 2-Channel analog input terminal |
|
3201 |
KL3201 1-Channel analog input terminal |
|
3202 |
KL3202 2-Channel analog input terminal |
|
3204 |
KL3204 4-Channel analog input terminal |
|
33557640 |
KL3208-0010 8-Channel analog input terminal |
|
3222 |
KL3222 2-Channel analog input terminal |
|
3228 |
KL3228 8-Channel analog input terminal |
|
3302 |
KL3302 2-Channel analog input terminal |
|
3311 |
KL3311 1-Channel analog input terminal |
|
3312 |
KL3312 2-Channel analog input terminal |
|
3314 |
KL3314 4-Channel analog input terminal |
|
3351 |
KL3351 1-Channel resistor bridge terminal |
|
50334999 |
KL3351-0001 1-Channel resistor bridge terminal |
|
3356 |
KL3356 1-Channel precise resistor bridge terminal |
|
3361 |
KL3361 1-Channel oscilloscope terminal |
|
3362 |
KL3362 2-Channel oscilloscope terminal |
|
3403 |
KL3403 3-Phase power measuring terminal |
|
3404 |
KL3404 4-Channel analog input terminal |
|
3408 |
KL3408 8-Channel analog input terminal |
|
3444 |
KL3444 4-Channel analog input terminal |
|
3448 |
KL3448 8-Channel analog input terminal |
|
3454 |
KL3454 4-Channel analog input terminal |
|
3458 |
KL3458 8-Channel analog input terminal |
|
3464 |
KL3464 4-Channel analog input terminal |
|
3468 |
KL3468 8-Channel analog input terminal |