ITcTypeSystem
Expanded by: ITcTypeSystem2
ITcTypeSystem is the entry point for the registered data types of the type system. It supports enumeration, indexed access, GUID lookup, creating new data types, and deleting existing types.
Properties
Property | Type | get/set | Description |
|---|---|---|---|
Type | get | Returns a data type based on a 0-based index. | |
TypeCount | LONG* | get | Returns the number of registered data types. |
Methods
Method | Description |
|---|---|
_NewEnum | Creates a COM enumerator over the registered data types (available in C# as |
CreateType | Creates a data type from an IEC declaration or XML and registers it in the type system. |
DeleteType | Deletes a data type based on its GUID. |
LookupType | Looks up a data type based on its GUID. |