ITcPlcLibraryManager
Inherits from: IUnknown
Expanded by: ITcPlcLibraryManager2
Managing the library references, placeholders, and repositories of a PLC project.
Properties
Property | Type | get/set | Description |
|---|---|---|---|
References | get | Currently referenced libraries/placeholders. Returns | |
Repositories | get | Registered PLC library repositories. Returns |
Methods
Method | Description |
|---|---|
AddLibrary | Adds a library/placeholder reference. |
RemoveReference | Removes a library/placeholder reference. |
InsertRepository | Registers a new repository at the specified index. |
RemoveRepository | Removes or deregisters a repository. |
MoveRepository | Changes a repository's priority. |
InstallLibrary | Installs an |
UninstallLibrary | Uninstalls a library from a repository. |
ScanLibraries | Returns all registered libraries from all repositories. |
AddPlaceholder | Creates a placeholder. |
SetEffectiveResolution | Sets the RedirectedResolution of a placeholder. |
FreezePlaceholder | Freezes the EffectiveResolution of a placeholder. |