EnumValueCollection.T. Class
Collection of EnumValues
Inheritance Hierarchy
System.Object
TwinCAT.TypeSystem.EnumValueCollection.T.
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public class EnumValueCollection<T> : IList<EnumValue<T>>,
ICollection<EnumValue<T>>, IEnumerable<EnumValue<T>>, IEnumerable
where T : IConvertible
VB
Public Class EnumValueCollection(Of T As IConvertible)
Implements IList(Of EnumValue(Of T)), ICollection(Of EnumValue(Of T)),
IEnumerable(Of EnumValue(Of T)), IEnumerable
Type Parameters
|
T |
Base type of enum |
The EnumValueCollection.T. type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ICollection.T.. | |
|
|
Gets a value indicating whether the ICollection.T. is read-only. | |
|
|
Gets or sets the element at the specified index. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds an item to the ICollection.T.. | |
|
|
Gets as read only. | |
|
|
Removes all items from the ICollection.T.. | |
|
|
Determines whether [contains] [the specified name]. | |
|
|
Determines whether [contains] [the specified value]. | |
|
|
Determines whether the ICollection.T. contains a specific value. | |
|
|
Copies the entire list. | |
|
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
|
Returns an enumerator that iterates through the collection. | |
|
|
Serves as the default hash function. (Inherited from Object.) | |
|
|
Gets the names. | |
|
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
|
Gets the values. | |
|
|
Determines the index of a specific item in the IList.T.. | |
|
|
Inserts an item to the IList.T. at the specified index. | |
|
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
|
Parses the specified string to the Enum value. | |
|
|
Removes the first occurrence of a specific object from the ICollection.T.. | |
|
|
Removes the IList.T. item at the specified index. | |
|
|
Returns a string that represents the current object. (Inherited from Object.) | |
|
|
Tries the get information. | |
|
|
Parse the specified string to the enum value. |
Operators
|
|
Name |
Description |
|---|---|---|
|
|
Performs an explicit conversion from EnumValueCollection.T. to EnumValueCollection. |