DynamicValue Methods
The DynamicValue type exposes the following members.
Methods
|
Name |
Description |
---|---|---|
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
Returns the enumeration of all dynamic member names. (Overrides DynamicObject.GetDynamicMemberNames..) | |
|
Serves as the default hash function. (Inherited from Object.) | |
|
Provides a DynamicMetaObject that dispatches to the dynamic virtual methods. The object can be encapsulated inside another DynamicMetaObject to provide custom behavior for individual actions. This method supports the Dynamic Language Runtime infrastructure for language implementers and it is not intended to be used directly from your code. (Inherited from DynamicObject.) | |
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
Reads the value (via ADS) | |
|
Reads the specified member element. | |
|
Resolves the Value object to its primitive value. | |
|
Returns a String that represents this instance. (Overrides Object.ToString..) | |
|
Provides implementation for binary operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as addition and multiplication. (Inherited from DynamicObject.) | |
|
Provides implementation for type conversion operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations that convert an object from one type to another. (Overrides DynamicObject.TryConvert(ConvertBinder, Object.).) | |
|
Provides the implementation for operations that initialize a new instance of a dynamic object. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
Provides the implementation for operations that delete an object by index. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
Provides the implementation for operations that delete an object member. This method is not intended for use in C# or Visual Basic. (Inherited from DynamicObject.) | |
|
Returns Array Element values. | |
|
Provides the implementation for operations that get a value by index. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for indexing operations. (Overrides DynamicObject.TryGetIndex(GetIndexBinder, .Object., Object.).) | |
|
Reads the specified array element. | |
|
Tries the get index value. | |
|
Provides the implementation for operations that get member values. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as getting a value for a property. (Overrides DynamicObject.TryGetMember(GetMemberBinder, Object.).) | |
|
Tries the get member value. | |
|
Provides the implementation for operations that invoke an object. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as invoking an object or a delegate. (Overrides DynamicObject.TryInvoke(InvokeBinder, .Object., Object.).) | |
|
Provides the implementation for operations that invoke a member. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as calling a method. (Overrides DynamicObject.TryInvokeMember(InvokeMemberBinder, .Object., Object.).) | |
|
Tries to resolves the Value object to its primitive value. | |
|
Provides the implementation for operations that set a value by index. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations that access objects by a specified index. (Overrides DynamicObject.TrySetIndex(SetIndexBinder, .Object., Object).) | |
|
Tries to set the indexed value on Arrays | |
|
Provides the implementation for operations that set member values. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as setting a value for a property. (Overrides DynamicObject.TrySetMember(SetMemberBinder, Object).) | |
|
Tries to Set a Member/Property Value | |
|
Provides implementation for unary operations. Classes derived from the DynamicObject class can override this method to specify dynamic behavior for operations such as negation, increment, or decrement. (Inherited from DynamicObject.) | |
|
Writes the value (via ADS) | |
|
Writes the specified member element. |
- DynamicValue.GetDynamicMemberNames Method
- DynamicValue.Read Method
- DynamicValue.ReadMember Method
- DynamicValue.ResolveValue Method
- DynamicValue.ToString Method
- DynamicValue.TryConvert Method
- DynamicValue.TryGetArrayElementValues Method
- DynamicValue.TryGetIndex Method
- DynamicValue.TryGetIndexValue Method
- DynamicValue.TryGetMember Method
- DynamicValue.TryGetMemberValue Method
- DynamicValue.TryInvoke Method
- DynamicValue.TryInvokeMember Method
- DynamicValue.TryResolveValue Method
- DynamicValue.TrySetIndex Method
- DynamicValue.TrySetIndexValue Method
- DynamicValue.TrySetMember Method
- DynamicValue.TrySetMemberValue Method
- DynamicValue.Write Method
- DynamicValue.WriteMember Method