IAdsHandleAccess.ReadWrite Method

Writes data synchronously to an ADS device and then Reads data from this device.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0

Syntax

C#

int ReadWrite(
    int variableHandle,
    AdsStream rdDataStream,
    int rdOffset,
    int rdLength,
    AdsStream wrDataStream,
    int wrOffset,
    int wrLength
)

VB

Function ReadWrite ( 
    variableHandle As Integer,
    rdDataStream As AdsStream,
    rdOffset As Integer,
    rdLength As Integer,
    wrDataStream As AdsStream,
    wrOffset As Integer,
    wrLength As Integer
) As Integer

Parameters

variableHandle

Type: System.Int32
Variable handle.

rdDataStream

Type: TwinCAT.Ads.AdsStream
Stream that receives the data that has been read.

rdOffset

Type: System.Int32
Offset of the data in rdDataStream.

rdLength

Type: System.Int32
Length of the data in rdDataStream.

wrDataStream

Type: TwinCAT.Ads.AdsStream
Stream that contains the data that should be written.

wrOffset

Type: System.Int32
Offset of the data in wrDataStream.

wrLength

Type: System.Int32
Length of the data in wrDataStream.

Return Value

Type: Int32
Number of successfully returned data bytes.

Exceptions

Exception

Condition

AdsErrorException

Thrown when the ADS call fails.

Reference

IAdsHandleAccess Interface

TwinCAT.Ads Namespace