AdsConnection.WriteAny Method (UInt32, UInt32, Object, .Int32., Int32)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 4.3.0.0

Syntax

C#

public void WriteAny(
    uint indexGroup,
    uint indexOffset,
    Object value,
    int[] args,
    int timeout
)

VB

Public Sub WriteAny ( 
    indexGroup As UInteger,
    indexOffset As UInteger,
    value As Object,
    args As Integer(),
    timeout As Integer
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

value

Type: System.Object
Object to write to the ADS device.

args

Type: .System.Int32.
Additional arguments.

timeout

Type: System.Int32
The timeout.

Exceptions

Exception

Condition

ObjectDisposedException

Reference

AdsConnection Class

WriteAny Overload

TwinCAT.Ads Namespace