Samples
Description | Source text |
---|---|
Example 1: Read DLL version | |
Example 2: Write flag synchronously into PLC | |
Example 3: Read flag synchronously from the PLC | |
Example 4: Read ADS status | |
Example 5: Read ADS information | |
Example 6: Start/stop PLC | |
Example 7: Access an array in the PLC | |
Example 8: Event driven reading | |
Example 9: Access by variable name | |
Example 10: Read PLC variable declaration | |
Example 11: Detect status change in TwinCAT router and the PLC | |
Example 12: Event-Driven Detection of Changes to the Symbol Table | |
Example 13: Reserved |
|
Example 14: Reading the PLC variable declaration of an individual variable | |
Example 15: Reserved |
|
Example 16: Reserved |
|
Example 17: ADS-sum command: read or write | |
Example 18: ADS-sum command: Get and release | |
Example 19: Reserved |
|
Example 20: Transmitting structures to the PLC | |
Example 21: Reading and writing of TIME/DATE variables |
- Read DLL version
- Write flag synchronously into the PLC
- Read flag synchronously from the PLC
- Read ADS status
- Read ADS information
- Start/stop PLC
- Access an array in the PLC
- Event driven reading
- Access by variable name
- Read PLC variable declaration
- Detect status change in TwinCAT router and the PLC
- Event-Driven Detection of Changes to the Symbol Table
- Reading the PLC variable declaration of an individual variable
- Upload PLC-variabledeclaration (dynamic) (2/2)
- ADS-sum command: Read or Write a list of variables with one single ADS-command
- ADS-sum command: Get and release several handles
- Transmitting structures to the PLC
- Reading and writing of TIME/DATE variables