Get-TComObject
SYNOPSIS
Gets the actual loaded TCOM objects in the TwinCAT environment.
SYNTAX
NetIdPortList (Default)
Get-TComObject [[-Name] <String[]>] [-ClassId <String[]>] [-Timeout <Int32>]
[<CommonParameters>]
NetIdPort
Get-TComObject [[-Name] <String[]>] [-ClassId <String[]>] [-NetId <AmsNetId>] [-Timeout <Int32>]
[<CommonParameters>]
AddressStr
Get-TComObject [[-Name] <String[]>] [-ClassId <String[]>] [-Address] <String> [-Timeout <Int32>]
[<CommonParameters>]
Session
Get-TComObject [[-Name] <String[]>] [-ClassId <String[]>] -Session <ISession> [-Timeout <Int32>]
[<CommonParameters>]
DESCRIPTION
This command lists the actually loaded TCOM Objects on the target system.
EXAMPLES
Example 1
PS> Get-TComObject -NetId 1.2.3.4.1.1
Name ObjectId ClassId State RefCount
---- -------- ------- ----- --------
IO 50331648 03000000-0000-0000-f000-000000000064 Op 2
I/O Idle Task 50331665 01020001-0000-0000-f000-000000000064 Op 4
PlcCtrl 139460608 08500000-0000-0000-f000-000000000064 Op 9
TcOsRTimeUm 33554432 38e506a5-5b67-4107-9e77-8c8d5e4d6399 Op 39
Router 16777216 01000000-0000-0000-f000-000000000064 Op 22
TcLoader 16777217 01000001-0000-0000-f000-000000000064 Op 4
TComServerTask 16777232 01000010-0000-0000-f000-000000000064 Op 4
TcEventLogger 16777328 01000070-0000-0000-f000-000000000064 Op 2
Getting the TCOM Objects from NetId 1.2.3.4.1.1
PARAMETERS
-Name
Optional TCOM object name filter(s). Wildcards are permitted.
Type: String[]
Parameter Sets: (All)
Aliases:
Required: False
Position: 0
Default value: None
Accept pipeline input: False
Accept wildcard characters: True
-ClassId
Optional TCOM class identifier filter(s). Wildcards are permitted.
Type: String[]
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: True
-NetId
The address where to get TCOM Objects. Tab completion: Completes AmsNetId values from currently reachable routes on the local TwinCAT system. The NetId. Null is not a valid value for the NetId parameter!
Type: AmsNetId
Parameter Sets: NetIdPort
Aliases:
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
-Address
The address(es) where to get the TCOM Objects. This can be the RouteName, NetId, the HostName or the IPAddress. Wildcards are permitted. Tab completion: Completes route names from currently reachable ADS systems on the local TwinCAT system. The address.
Type: String
Parameter Sets: AddressStr
Aliases:
Required: True
Position: 1
Default value: None
Accept pipeline input: False
Accept wildcard characters: True
-Session
The Session to use for the Cmdlet, must be connected to port 10, R0_TComServer The Session.
Type: ISession
Parameter Sets: Session
Aliases: InputObject
Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False
-Timeout
The communication ADS timeout in milliseconds. A value of 0 disables the timeout. A value <= 0 sets the Default (5000 ms). The ADS communication timeout in milliseconds.
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.