AdsFileProvider
PS> New-PSDrive -name CX_01234 -PSProvider AdsFileProvider -Address CX_01234 -Root ''
PS> dir CX_01234:
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 30.11.2021 16:11:31 BootDir
d---- 03.12.2021 01:17:20 BootProject
d---- 17.03.2021 14:33:53 ConfigDir
d---- 03.12.2021 01:17:20 Generic
d---- 18.06.2021 08:00:22 InstallDir
d---- 03.12.2021 01:17:20 RepositoryDir
d---- 03.12.2021 15:32:03 TargetDir
> cd CX_01234:/BootDir
PS CX_01234:\BootDir> dir
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 05.10.2021 10:36:34 CurrentConfig
-a--- 05.10.2021 10:36:34 4563 CurrentConfig.tszip
-a--- 05.10.2021 10:36:34 17113 CurrentConfig.xml
-a--- 30.11.2021 16:11:31 126976 LoggedEvents.db
d---- 27.10.2021 11:32:43 Plc
More Information about Providers
PS> get-help about_providers
Example: Create a new AdsFileProvider Drive to the TwinCAT Device CX_01234
> New-PSDrive -name CX_01234 -PSProvider AdsFileProvider -Address CX_01234 -Root ''
Name Used (GB) Free (GB) Provider Root CurrentLocation
---- --------- --------- -------- ---------- ---------------
CX_01234 AdsFileProvider \TargetDir
Example: Browse the files on the TwinCAT Device CX_01234
> dir
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 26.11.2021 17:44:27 CACerts
-a--- 14.03.2012 14:50:50 619 DefaultConfig.xml
d---- 11.05.2021 14:42:45 License
d---- 18.06.2021 08:01:03 Resource
d---- 17.03.2021 15:15:51 Routes
d---- 18.06.2021 08:00:33 StartMenuAdmin
d---- 17.03.2021 14:33:35 StartUp
-a--- 30.11.2021 18:46:08 2253 StaticRoutes.xml
-a--- 01.02.2012 16:42:58 494 TargetFeatures.xml
-a--- 17.03.2021 14:42:50 3113 TcSelfSigned.xml
Example: Read the content of the StaticRouts.xml on target CX_01234
r> get-content .\StaticRoutes.xml
<?xml version="1.0"?>
<TcConfig xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance">
<RemoteConnections>
<Route>
<Name>TargetIPC</Name>
<Address>172.17.60.147</Address>
<NetId>172.17.60.147.1.1</NetId>
<Type>TCP_IP</Type>
<Tls IgnoreCn="true">
<Ca>...</Ca>
</Tls>
</Route>
<Server>
<Tls IgnoreCn="true">
<Ca>c:\twincat\3.1\target\CACerts\RootCA.pem</Ca>
<Cert>c:\twincat\3.1\target\CACerts\TargetIPC.crt</Cert>
<Key>c:\twincat\3.1\target\CACerts\TargetIPC.key</Key>
</Tls>
</Server>
</RemoteConnections>
</TcConfig>