"Index offset" specification for cyclic drive process data (Index group 0x7300 + ID)
Index offset (Hex) | Access | Drive type | Data type | Phys. unit | Definition range | Description | Remarks |
|---|---|---|---|---|---|---|---|
0x00000000 | Read/Write | every (NC→IO) | { |
| STRUCT s. drive interface | DRIVE-OUTPUT-STRUCTURE (NC→IO, 40 Byte) | Write command only optional! Consider safety aspects! |
INT32 | INC | ≥ 0 | nOutData1 |
| |||
INT32 | INC | 2^31 | nOutData2 |
| |||
UINT8 | 1 | ≥ 0 | nControl1 |
| |||
UINT8 | 1 | ≥ 0 | nControl2 |
| |||
UINT8 | 1 | ≥ 0 | nControl3 |
| |||
UINT8 | 1 | ≥ 0 | nControl4 |
| |||
INT32 | INC | ≥ 0 | nOutData3 |
| |||
INT32 | INC | ≥ 0 | nOutData4 |
| |||
INT32 | INC | ≥ 0 | nOutData5 |
| |||
INT32 | INC | ≥ 0 | nOutData6 |
| |||
UINT8 | 1 | ≥ 0 | nControl5 |
| |||
UINT8 | 1 | ≥ 0 | nControl6 |
| |||
UINT8 | 1 | ≥ 0 | nControl7 |
| |||
UINT8 | 1 | ≥ 0 | nControl8 |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
} |
|
|
|
| |||
0x00000001 | Write | every (NC→IO) | { |
| STRUCT s. drive interface | Bitwise write access to DRIVE-OUTPUT-STRUCTURE (NC→IO, 40 Byte) | Write command only optional! Consider safety aspects |
UINT32 | 1 | [0 … 39] | ByteOffset Relative address offset [0..39] in output structure. E.G.: To write “nControl1” the ByteOffset must be 8. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | BitSelectMask (BSM) The mask defines write enabled bits in a DWORD. Zero bits are protected and remain unaffected. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | Value Only those bits in value are overwritten where BSM equals 1. |
| |||
} |
|
|
|
| |||
0x00000002 | ReadWrite |
| Write |
| STRUCT s. Drive-Interface | Bitwise read access to DRIVE INPUT STRUCTURE (IO→NC, 40 bytes) NCDRIVESTRUCT_IN | Command only optional! Observe safety aspects! |
{ |
|
|
|
| |||
UINT32 | 1 | [0 … 39] | ByteOffset Relative address offset [0..39] in input structure. E.G.: To read “nState1” the ByteOffset must be 8. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | BitSelectMask (BSM) The mask defines read enabled bits in a DWORD. Zero bits are not read. |
| |||
} |
|
|
|
| |||
Read |
|
|
|
| |||
{ |
|
|
|
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | Value Only those bits in value where BitSelectMask (BSM) equals 1. |
| |||
} |
|
|
|
| |||
0x00000080 | Read | every (IO→NC) | { |
| STRUCT s. drive interface | DRIVE-INPUT-STRUCTURE (IO→NC, 40 Byte) |
|
INT32 | INC | ≥ 0 | nInData1 |
| |||
INT32 | INC | ≥ 0 | nInData2 |
| |||
UINT8 | 1 | ≥ 0 | nStatus1 |
| |||
UINT8 | 1 | ≥ 0 | nStatus2 |
| |||
UINT8 | 1 | ≥ 0 | nStatus3 |
| |||
UINT8 | 1 | ≥ 0 | nStatus4 |
| |||
INT32 | INC | ≥ 0 | nInData3 |
| |||
INT32 | INC | ≥ 0 | nInData4 |
| |||
INT32 | INC | ≥ 0 | nInData5 |
| |||
INT32 | INC | ≥ 0 | nInData6 |
| |||
UINT8 | 1 | ≥ 0 | nStatus5 |
| |||
UINT8 | 1 | ≥ 0 | nStatus6 |
| |||
UINT8 | 1 | ≥ 0 | nStatus7 |
| |||
UINT8 | 1 | ≥ 0 | nStatus8 |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
} |
|
|
|
|