"Index offset" specification for cyclic encoder process data (Index group 0x5300 + ID)
Index offset (Hex) | Access | Group type | Data type | Phys. unit | Definition range | Description | Remarks |
|---|---|---|---|---|---|---|---|
0x00000000 | Read/Write | every (NC→IO) | { |
| STRUCT s. encoder interface | ENCODER-OUTPUT-STRUCTURE (NC→IO, 40 Byte) | Write command only optional! Consider safety aspects! |
INT32 | INC | ≥ 0 | nDataOut1 |
| |||
INT32 | INC | ≥ 0 | nDataOut2 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl1 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl2 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl3 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl4 |
| |||
INT32 | INC | ≥ 0 | nDataOut3 |
| |||
INT32 | INC | ≥ 0 | nDataOut4 |
| |||
INT32 | INC | ≥ 0 | nDataOut5 |
| |||
INT32 | INC | ≥ 0 | nDataOut6 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl5 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl6 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl7 |
| |||
UINT8 | 1 | ≥ 0 | nCtrl8 |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
} 40 bytes |
|
|
|
| |||
0x00000000 | Read/Write | every (NC→IO), optional 64 bit encoder interface | { |
| STRUCT s. encoder interface | Optional ENCODER-OUTPUT-STRUCTURE (NC→IO, 80 Byte) | Write command only optional! Consider safety aspects! NEW from TwinCAT 3 |
UINT64 | INC | ≥ 0 | nDataOut1 |
| |||
UINT64 | INC | ≥ 0 | nDataOut2 |
| |||
UINT64 | INC | ≥ 0 | nDataOut3 |
| |||
UINT64 | INC | ≥ 0 | nDataOut4 |
| |||
UINT64 | INC | ≥ 0 | nDataOut5 |
| |||
UINT64 | INC | ≥ 0 | nDataOut6 |
| |||
UINT64 | INC | ≥ 0 | nDataOut7 |
| |||
UINT64 | INC | ≥ 0 | nDataOut8 |
| |||
UINT16 | 1 | ≥ 0 | nCtrl1 |
| |||
UINT16 | 1 | ≥ 0 | nCtrl2 |
| |||
UINT16 | 1 | ≥ 0 | nCtrl3 |
| |||
UINT16 | 1 | ≥ 0 | nCtrl4 |
| |||
UINT16 | 1 | ≥ 0 | nCtrl5 |
| |||
UINT16 | 1 | ≥ 0 | nComCtrl |
| |||
INT32 | 1 | ≥ 0 | reserved |
| |||
} 80 bytes |
|
|
|
| |||
0x00000001 | Write | Every | { |
| STRUCT s. encoder interface | Bitwise write access to ENCODER-OUTPUT-STRUCTURE (NC→IO, 40 Byte) | Write command only optional! Consider safety aspects! |
UINT32 | 1 | [0 … 39] | ByteOffset Relative address offset [0..39] in output structure. E.G.: To write “nControl1” the ByteOffset must be 8. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | BitSelectMask (BSM) The mask defines write enabled bits in a DWORD. Zero bits are protected and remain unaffected. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | Value Only those bits in value are overwritten where BSM equals 1. |
| |||
} |
|
|
|
| |||
0x00000002 | ReadWrite |
| Write |
| STRUCT s. Encoder-Interface | Bitwise read access to ENCODER INPUT STRUCTURE (IO→NC, 40 bytes) NCENCODERSTRUCT_IN | Command only optional! Observe safety aspects! |
{ |
|
|
|
| |||
UINT32 | 1 | [0 … 39] | ByteOffset Relative address offset [0..39] in input structure. E.G.: To read “nState1” the ByteOffset must be 8. |
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | BitSelectMask (BSM) The mask defines read enabled bits in a DWORD. Zero bits are not read. |
| |||
} |
|
|
|
| |||
Read |
|
|
|
| |||
{ |
|
|
|
| |||
UINT32 | 1 | [0x00000000… 0xFFFFFFFF] | Value Only those bits in value where BitSelectMask (BSM) equals 1. |
| |||
} |
|
|
|
| |||
0x00000080 | Read | every (IO→NC) | { |
| STRUCT s. encoder interface | ENCODER-INPUT-STRUCTURE (IO→NC, 40 Byte) |
|
INT32 | INC | ≥ 0 | nDataIn1 |
| |||
INT32 | INC | ≥ 0 | nDataIn2 |
| |||
UINT8 | 1 | ≥ 0 | nState1 |
| |||
UINT8 | 1 | ≥ 0 | nState2 |
| |||
UINT8 | 1 | ≥ 0 | nState3 |
| |||
UINT8 | 1 | ≥ 0 | nState4 (Bit0: WcState, Bit1: InputToggle) |
| |||
INT32 | INC | ≥ 0 | nDataIn3 |
| |||
INT32 | INC | ≥ 0 | nDataIn4 |
| |||
INT32 | INC | ≥ 0 | nDataIn5 |
| |||
INT32 | INC | ≥ 0 | nDataIn6 |
| |||
UINT8 | 1 | ≥ 0 | nState5 |
| |||
UINT8 | 1 | ≥ 0 | nState6 |
| |||
UINT8 | 1 | ≥ 0 | nState7 |
| |||
UINT8 | 1 | ≥ 0 | nState8 |
| |||
INT32 | [ns] | ≥ 0 | nDcInputTime (absolute/relative DcInputShift for deadtime compensation) |
| |||
INT32 | 1 | ≥ 0 | Reserved |
| |||
} 40 bytes |
|
|
|
| |||
0x00000080 | Read | every (NC→IO), optional 64 bit encoder interface (e.g. MDP513 with 64Bit) | { |
| STRUCT s. encoder interface | optional ENCODER-INPUT-STRUCTURE (IO→NC, 80 Byte) | NEW from TwinCAT 3 |
UINT64 | INC | ≥ 0 | nDataIn1 |
| |||
UINT64 | INC | ≥ 0 | nDataIn2 |
| |||
UINT64 | INC | ≥ 0 | nDataIn3 |
| |||
UINT64 | INC | ≥ 0 | nDataIn4 |
| |||
UINT64 | INC | ≥ 0 | nDataIn5 |
| |||
UINT64 | INC | ≥ 0 | nDataIn6 |
| |||
UINT64 | INC | ≥ 0 | nDataIn7 |
| |||
UINT64 | INC | ≥ 0 | nDataIn8 |
| |||
UINT16 | 1 | ≥ 0 | nState1 |
| |||
UINT16 | 1 | ≥ 0 | nState2 |
| |||
UINT16 | 1 | ≥ 0 | nState3 |
| |||
UINT16 | 1 | ≥ 0 | nState4 |
| |||
UINT16 | 1 | ≥ 0 | nState5 |
| |||
UINT16 | 1 | ≥ 0 | nComState (Bit0: WcState, Bit1: InputToggle) |
| |||
INT32 | [ns] | ≥ 0 | nDcInputTime (absolute/relative DcInputShift for deadtime compensation) |
| |||
} 80 bytes |
|
|
|
|