"Index offset" specification for cyclic channel process data (Index group 0x2300 + ID)
Index offset (Hex) | Access | Channel type | Data type | Phys. unit | Definition range | Description | Remarks |
---|---|---|---|---|---|---|---|
0x00000000 | Read | every (PLC→NC) | {128 Byte} |
| STRUCT s. Channel interface | CHANNEL STRUCTURE (PLC→NC) Remark: Size and alignment changed. | Current PLC structure: NciChannelFromPlc PLCTONC_NCICHANNEL_REF |
0x00000001 | Read | every | UINT8[...] | 1 |
| Interpreter program display | Cannot be traced by oscilloscope! |
0x00000002 | Read/Write | every (PLC→NC) | UINT32 | % | [0...1000000] | Speed override channel (Axis in the Channel ) | 1000000 = 100% |
0x00000003 | Read/Write | every (PLC→NC) | UINT32 | % | [0...1000000] | Speed override spindle | 1000000 = 100% |
|
|
|
|
|
|
|
|
0x00000080 | Read | every (NC→PLC) | {160 Byte} |
| STRUCT s. Channel interface | CHANNEL STRUCTURE (NC→PLC) Remark: Size and alignment changed. | Current PLC structure: NciChannelToPlc NCTOPLC_NCICHANNEL_REF |
|
|
|
|
|
|
|
|
0x10000000 +RegIndex | Read/Write | every | REAL64 | 1 | [0...999] | R parameter of the Interpreter | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x20000001 | Read | every | UINT8[...] | 1 | [1...9] | Program display of group attention handling (SAF) | Cannot be traced by oscilloscope! |