ADS Read Write
With ADS ReadWrite data will be written to an ADS device. Additionally, data can be read from the ADS device.
The data which can be read are addressed by the Index Group and the Index Offset
Request

Data array |
Size |
Description |
---|---|---|
Index Group |
4 bytes |
Index Group, in which the data should be written. |
Index Offset |
4 bytes |
Index Offset, in which the data should be written |
Read Length |
4 bytes |
Length of data in bytes, which should be read. |
Write Length |
4 bytes |
Length of data in bytes, which should be written |
Data |
n bytes |
Data which are written in the ADS device. |
Response

Data array |
Size |
Description |
---|---|---|
Result |
4 bytes |
ADS error number |
Length |
4 bytes |
Length of data which are supplied back. |
Data |
n bytes |
Data which are supplied back. |