ADS Add Device Notification
A notification is created in an ADS device.
Note: We recommend to announce not more than 550 notifications per device. Otherwise increase the payload by working with structures or use sum commands.
Request

Data array |
Size |
Description |
---|---|---|
Index Group |
4 bytes |
Index Group of the data, which should be sent per notification. |
Index Offset |
4 bytes |
Index Offset of the data, which should be sent per notification. |
Length |
4 bytes |
Length of data in bytes, which should be sent per notification. |
Transmission Mode |
4 bytes |
See description of the structure ADSTRANSMODE at the ADS-DLL. |
Max Delay |
4 bytes |
At the latest after this time, the ADS Device Notification is called. The unit is 1ms. |
Cycle Time |
4 bytes |
The ADS server checks if the value changes in this time slice. The unit is 1ms |
reserved |
16bytes |
Must be set to 0 |
Response

Data array |
Size |
Description |
---|---|---|
Result |
4 bytes |
ADS error number |
Notification Handle |
4 bytes |
Handle of notification |