ADS Write Control

Changes the ADS status and the device status of an ADS device. Additionally it is possible to send data to the ADS device to transfer further information. These data were not analyzed from the current ADS devices (PLC, NC, ...)

Request

ADS Write Control 1:

Data array

Size

Description

ADS State

2 bytes

New ADS status (see data type ADSSTATE of the ADS-DLL).

Device State

2 bytes

New device status.

Length

4 bytes

Length of data in byte.

Data

n bytes

Additional data which are sent to the ADS device

Response

ADS Write Control 2:

Data array

Size

Description

Result

4 bytes

ADS error number.