ValueCreationModes Enumeration
Creation mode for Values
Namespace: TwinCAT.ValueAccess
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
[FlagsAttribute]
public enum ValueCreationModesMembers
|
Member name |
Value |
Description |
|---|---|---|
|
None |
0 |
None / Uninitialized Mask |
|
Primitives |
1 |
Convert to .NET Primitives, wherever possible. |
|
Default |
1 |
Default settings for the value creation mode (Translate to Primitives) |
|
Enums |
2 |
Use IEnumValue on EnumTypes instead of .NET Primitives |
|
FullDynamics |
4 |
Wraps all Primitives also in IValue Objects |
|
PlcOpenTypes |
8 |
Use PlcOpen Times (TIME, LTIME, DT, TOD, DATETIME) instead of .NET Primitives DateTime and TimeSpan |
Remarks
This setting is used by the ValueFactory/ to create Read values. In default primitive mode all values will be transferred to Primitive .NET Symbols if possible. E.g PlcOpen.TIME --> TimeSpan, IEnumValue --> .NET Primitives. They won't be wrapped into