TypeAttributeCollection Class
Collection of AdsAttributes
Inheritance Hierarchy
SystemObject
TwinCAT.TypeSystemTypeAttributeCollection
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class TypeAttributeCollection : ITypeAttributeCollection,
IList<ITypeAttribute>, ICollection<ITypeAttribute>, IEnumerable<ITypeAttribute>,
IEnumerableThe TypeAttributeCollection type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the TypeAttributeCollection class. | |
|
|
Initializes a new instance of the TypeAttributeCollection class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ICollectionT. | |
|
|
Returns an Empty TypeAttributeCollection. | |
|
|
Gets a value indicating whether the ICollectionT is read-only. | |
|
|
Gets or sets the element at the specified index. | |
|
|
Gets the String with the specified name. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds an item to the ICollectionT. | |
|
|
Adds the range. | |
|
|
Gets a read only version of this TypeAttributeCollection | |
|
|
Removes all items from the ICollectionT. | |
|
|
Determines whether the ICollectionT contains a specific value. | |
|
|
Determines whether this TypeAttributeCollection contains the ITypeAttribute with the specified name. | |
|
|
Copies to. | |
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
Returns an enumerator that iterates through the collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Determines the index of a specific item in the IListT. | |
|
|
Inserts an item to the IListT at the specified index. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Removes the first occurrence of a specific object from the ICollectionT. | |
|
|
Removes the specified ITypeAttribute from the TypeAttributeCollection | |
|
|
Removes the IListT item at the specified index. | |
|
|
Returns a string that represents the current object. | |
|
|
Tries to get the specified ITypeAttribute | |
|
|
Tries to get a single attribute value. | |
|
|
Tries to get the specified Attribute value. |
- TypeAttributeCollection Constructor (IEnumerable.ITypeAttribute.)
- TypeAttributeCollection.Count Property
- TypeAttributeCollection.IsReadOnly Property
- TypeAttributeCollection.Item Property (Int32)
- TypeAttributeCollection.Item Property (String)
- TypeAttributeCollection.Empty Property
- TypeAttributeCollection.Add Method
- TypeAttributeCollection.AddRange Method
- TypeAttributeCollection.AsReadOnly Method
- TypeAttributeCollection.Clear Method
- TypeAttributeCollection.Contains Method (String)
- TypeAttributeCollection.Contains Method (ITypeAttribute)
- TypeAttributeCollection.CopyTo Method
- TypeAttributeCollection.GetEnumerator Method
- TypeAttributeCollection.IndexOf Method
- TypeAttributeCollection.Insert Method
- TypeAttributeCollection.Remove Method (String)
- TypeAttributeCollection.Remove Method (ITypeAttribute)
- TypeAttributeCollection.RemoveAt Method
- TypeAttributeCollection.TryGetAttribute Method
- TypeAttributeCollection.TryGetValue Method