ResultDynamicSymbols Class
Class representing the asynchronous result of reading a dynamic symbol collection via ADS. Implements the ResultValueTValue
Inheritance Hierarchy
SystemObject
TwinCAT.AdsResultAds
TwinCAT.AdsResultValueIDynamicSymbolsCollection
TwinCAT.TypeSystemResultSymbolsIDynamicSymbolsCollection
TwinCAT.TypeSystemResultDynamicSymbols
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ResultDynamicSymbols : ResultSymbols<IDynamicSymbolsCollection>The ResultDynamicSymbols type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the ResultDynamicSymbols class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the ADS Error code bound to this Result object. | |
|
|
Gets a value indicating whether the ResultAds state is
failed. | |
|
|
Gets the ADS requests invoke identifier (or 0 if not
supported) | |
|
|
Gets a value indicating whether the ResultAds state is
succeeded. | |
|
|
Get the Symbols enumerable (T) as result of an asynchronous
operation. | |
|
|
Gets the time stamp of the result. | |
|
|
The value object. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Creates an Error Result. | |
|
|
Creates a success result. | |
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
Sets the error state of this ResultAds | |
|
|
Returns a string that represents the current object. |
Remarks
This result class is used to return Symbol instances of dynamic nature in an IDynamicSymbolsCollection. The value/result of the completed operation can be returned by the Symbols property.
Reference
TwinCAT.TypeSystem Namespace ResultValueTValue
Beckhoff Automation GmbH & Co. KG 2001-2026
- ResultValue.TValue. Class
- ResultValue.TValue. Class
- ResultSymbols.T. Class
- ResultAds.ErrorCode Property
- ResultAds.Failed Property
- ResultAds.Succeeded Property
- ResultSymbols.T..Symbols Property
- ResultSymbols.T. Class
- ResultValue.TValue..Value Property
- ResultValue.TValue. Class
- ResultAds.InvokeId Property
- ResultAds.SetError Method
- ResultDynamicSymbols.CreateError Method
- ResultDynamicSymbols.CreateSuccess Method
- ResultSymbols.T..Symbols Property
- ResultValue.TValue. Class