ReadOnlyFieldCollection Class
Read only collection of IField objects
Inheritance Hierarchy
SystemObject
System.Collections.ObjectModelReadOnlyCollectionIField
TwinCAT.TypeSystem.GenericReadOnlyInstanceCollectionIField
TwinCAT.TypeSystemReadOnlyFieldCollection
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ReadOnlyFieldCollection : ReadOnlyInstanceCollection<IField>,
IFieldCollection, IInstanceCollection<IField>, IList<IField>,
ICollection<IField>, IEnumerable<IField>, IEnumerableThe ReadOnlyFieldCollection type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the ReadOnlyMemberCollection class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ReadOnlyCollectionT
instance. | |
|
|
Gets the element at the specified index. | |
|
|
Gets the element with the specified instance path. | |
|
|
Returns the IListT that
the ReadOnlyCollectionT
wraps. | |
|
|
Gets the InstanceCollectionMode. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether an element is in the ReadOnlyCollectionT. | |
|
|
Determines whether the ReadOnlyInstanceCollectionT
contains an instance with the specified instance path. | |
|
|
Determines whether the specified instance is contained. | |
|
|
Copies the entire ReadOnlyCollectionT to a
compatible one-dimensional Array, starting at the
specified index of the target array. | |
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
Returns an enumerator that iterates through the ReadOnlyCollectionT. | |
|
|
Serves as the default hash function. | |
|
|
Gets the IInstanceby instance
path. | |
|
|
Gets the IInstance by
instance name. | |
|
|
Gets the Type of the current
instance. | |
|
|
Searches for the specified object and returns the zero-based
index of the first occurrence within the entire ReadOnlyCollectionT. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Returns a string that represents the current object. | |
|
|
Tries to get the instance with the specified instance
path. | |
|
|
Tries to get the instance by name. | |
|
|
Tries to get the specified member |
- ReadOnlyInstanceCollection.T. Class
- ReadOnlyInstanceCollection.T..Item Property (String)
- ReadOnlyInstanceCollection.T. Class
- ReadOnlyInstanceCollection.T..Mode Property
- ReadOnlyInstanceCollection.T..Contains Method (String)
- ReadOnlyInstanceCollection.T. Class
- ReadOnlyInstanceCollection.T..ContainsName Method
- ReadOnlyInstanceCollection.T..GetInstance Method
- ReadOnlyInstanceCollection.T..GetInstanceByName Method
- ReadOnlyInstanceCollection.T..TryGetInstance Method
- ReadOnlyInstanceCollection.T..TryGetInstanceByName Method
- ReadOnlyFieldCollection.TryGetMember Method