PrimitiveTypeFlags Enumeration
Enum PrimitiveTypeFlags
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
[FlagsAttribute]
public enum PrimitiveTypeFlags
Members
|
Member name |
Value |
Description |
---|---|---|---|
None |
0 |
None / Uninitialized | |
System |
1 |
System Type like Byte / Word / DWORD | |
Unsigned |
2 |
Primitive Type is Unsigned | |
Bool |
4 |
Boolean Value (maps to true and false) | |
Float |
8 |
Floating Point | |
Date |
16 |
Type represents a Date | |
Time |
32 |
Type represents a Time | |
Numeric |
64 |
Numeric value | |
Bitset |
128 |
Bitset | |
MaskNumericUnsigned |
66 |
Numeric / Unsigned Mask | |
MaskDateTime |
48 |
Date / Time Mask | |
MaskSpecialType |
67 |
Special type Mask |