StructType Class
Represents a struct type
Inheritance Hierarchy
System.Object
TwinCAT.Ads.TypeSystem.DataType
TwinCAT.Ads.TypeSystem.StructType
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class StructType : DataType, IStructType,
IInterfaceType, IDataType, IBitSize, IRpcCallableType, IRpcStructTypeThe StructType type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets all members (down the derivation hierarchy) | |
|
|
Gets the attributes of the IDataType | |
|
|
Gets the structs Base Type (Null if not derived). | |
|
|
Gets the the Name of the Base class (if derived) | |
|
|
Gets the size of the DataType in bits.
| |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes
| |
|
|
Gets the Data Type category
| |
|
|
Gets the comment.
| |
|
|
Gets the full name of the IDataType (Namespace + Name)
| |
|
|
Gets a value indicating whether this instance has RPC Methods. | |
|
|
Gets a value indicating whether this instance has static fields. | |
|
|
Gets the ID of the DataType
| |
|
|
Gets the names of the interfaces, this IDataType implements. | |
|
|
Gets the resolved interface types, this IDataType implments. | |
|
|
Gets a value indicating whether this IDataType is a bit mapping Type
| |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0)
| |
|
|
Gets a value indicating whether this instance is derived. | |
|
|
Gets the corresponding .NET Type if attached.
| |
|
|
Gets a read only collection of the Members of the IStructType. | |
|
|
Gets the name of the Data Type (without namespace)
| |
|
|
Gets the namespace string within the IDataType exists.
| |
|
|
Gets the Method descriptions for the IRpcCallableType | |
|
|
Gets the Size of the DataType in Bytes or bits.
| |
|
|
Gets the Guid of the DataType (optional)
|
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current object. | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Returns a String that represents this instance.
|
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds a member to the StructType | |
|
|
Adds a RpcMethod.
| |
|
|
Indicates, that the Instance value includes process memory data, that cannot be read in one memory block.
| |
|
|
Determines whether the dataType is an array of Primitives.
| |
|
|
Determines whether the dataType is an array of Primitives.
| |
|
|
Gets a value indicating whether this IDataType is a container type
| |
|
|
Gets a value indicating whether this IDataType is a container type
| |
|
|
Gets a value indicating whether this IDataType is a pointer type
| |
|
|
Gets a value indicating whether this IDataType is primitive
| |
|
|
Gets a value indicating whether this IDataType is primitive
| |
|
|
Gets a value indicating whether this IDataType is a reference type
| |
|
|
Indicates, that this data type can be resolved as primitive or primmitive Array.
| |
|
|
Indicates, that this data type can be resolved as primitive or primmitive Array.
| |
|
|
Resolves the specified data type for AliasReference (Resolving the IAliasType/IReferenceType)
| |
|
|
Resolves the specified strategy.
|