AmsTcpIpRouter Properties
The AmsTcpIpRouter type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the allowed loopback sources. | |
|
|
Gets the Allowed loopback network. | |
|
|
Gets the used channel type for loopback communication. | |
|
|
The ExternalMode indicates, that a different LoopbackIP/Port is used and not 127.0.0.1:0xBF02 | |
|
|
Gets a value indicating whether the IAmsRouter is active (Running or in Starting / Stopping state). | |
|
|
Gets a value indicating whether the IAmsRouter is running (Start phase completely finished). | |
|
|
Gets the local AmsNetId | |
|
|
Gets the logger interface | |
|
|
Gets the loopback alias | |
|
|
Gets the loopback port for internal Loopback communnciation (default is 0xBF02) | |
|
|
The Local AmsNetId of this router. | |
|
|
Gets the router status. | |
|
|
Gets a read-only list of the routes | |
|
|
Gets the used TCP IP Port for External communication. | |
|
|
Gets the UDP discovery port. | |
|
|
Gets the used Unix Domain socket path (UnixSocket | |
|
|
Gets a value indicating whether this router acts like a UserModeRuntime |
See Also
Reference
AmsTcpIpRouter Class TwinCAT.Ads.TcpRouter Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026
- AmsTcpIpRouter.IsActive Property
- AmsTcpIpRouter.IsRunning Property
- AmsTcpIpRouter.LocalNetId Property
- AmsTcpIpRouter.Loopback Property
- AmsTcpIpRouter.NetId Property
- AmsTcpIpRouter.RouterStatus Property
- AmsTcpIpRouter.AcceptedLoopbackIPs Property
- AmsTcpIpRouter.AcceptedLoopbackNetwork Property
- AmsTcpIpRouter.Logger Property
- AmsTcpIpRouter.LoopbackPort Property
- AmsTcpIpRouter.Routes Property
- AmsTcpIpRouter.TcpIpPort Property
- AmsTcpIpRouter.ChannelPortType Property
- AmsTcpIpRouter.ExternalMode Property
- AmsTcpIpRouter.UdpDiscoveryPort Property
- AmsTcpIpRouter.UnixDomainSocketPath Property
- AmsTcpIpRouter.UserModeRuntime Property
- AmsTcpIpRouter.ChannelPortType Property
- AmsTcpIpRouter.ExternalMode Property
- AmsTcpIpRouter.UdpDiscoveryPort Property
- AmsTcpIpRouter.UnixDomainSocketPath Property
- AmsTcpIpRouter.UserModeRuntime Property