IAdsReadWrite2.ReadWrite Method

Writes data synchronously to an ADS device and then Reads data from this device into the readBuffer

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229

Syntax

C#

int ReadWrite(
    uint indexGroup,
    uint indexOffset,
    Memory<byte> readBuffer,
    ReadOnlyMemory<byte> writeBuffer
)

Parameters

indexGroup

Type: System.UInt32
The index group number of the requested ADS service.

indexOffset

Type: System.UInt32
The index offset number of the requested ADS service.

readBuffer

Type: System.Memory.Byte.
The read buffer.

writeBuffer

Type: System.ReadOnlyMemory.Byte.
The write buffer.

Return Value

Type: Int32
Number of successfully returned (read) data bytes.

Reference

IAdsReadWrite2 Interface

TwinCAT.Ads Namespace