IAdsNotifications.AddDeviceNotificationEx Method (UInt32, UInt32, NotificationSettings, Object, Type)
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotificationEx event.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
uint AddDeviceNotificationEx(
uint indexGroup,
uint indexOffset,
NotificationSettings settings,
Object? userData,
Type type
)
Parameters
| indexGroup | Type: System.UInt32 | 
| indexOffset | Type: System.UInt32 | 
| settings | Type: TwinCAT.Ads.NotificationSettings | 
| userData | Type: System.Object | 
| type | Type: System.Type | 
Return Value
Type: UInt32
The notification handle.
Remarks
xxxxxBecause notifications allocate TwinCAT system resources, a complementary call to DeleteDeviceNotification(UInt32) should always called when the notification is not used anymore. AddDeviceNotificationEx Overload