IAdsConnection Properties
The IAdsConnection type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the AmsAddress of the ADS server. | |
|
|
Gets the channel port type. | |
|
|
Gets the channel protocol. | |
|
|
Get the AmsAddress of the ADS client. | |
|
|
Gets the configuration. | |
|
|
Gets the current Connection state of the IConnectionStateProvider | |
|
|
Gets/Sets the default value encoding. | |
|
|
Gets the Connection Identifier . | |
|
|
Gets a value indicating whether the local ADS port was opened
successfully. It does not indicate if the target port is available.
Use the method ReadState to determine if the target port is
available. | |
|
|
Gets a value indicating whether the ADS client is connected to a ADS Server on the local computer. | |
|
|
Gets the connection logger interface. | |
|
|
Gets the logger factory. | |
|
|
Gets the session that initiated this IConnection | |
|
|
Gets/Sets the symbol encoding. | |
|
|
Gets the timeout (in milliseconds) |
Reference
IAdsConnection Interface TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026
- IAdsConnection.Address Property
- IAdsConnection.ClientAddress Property
- IConnectionStateProvider.ConnectionState Property
- IConnection.DefaultValueEncoding Property
- IConnection.Id Property
- IConnection.IsConnected Property
- IAdsConnection.IsLocal Property
- IConnection.Session Property
- IConnection.Timeout Property